
Roll over image to zoom in

LA9F703
Environmental Data
Total lifecycle Carbon footprint
3
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys F power terminal protection shrouds, for 3-pole contactors LC1 F225, F265, F330, F400, F500 and CR1 F265, F400, F500, and thermal overload relays LR9 F75, F79, F81, F*75, F*79, F*81. Set of 6 units. The shrouds protect against direct contact on terminals by providing a front face IP20 protection. One shroud per power terminal, to be attached to the connection screw of the terminal. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LA9F |
Product or component type | Terminal shroud |
Accessory / separate part category | Protection accessory |
Range compatibility | TeSys LR9F electronic thermal overload relay TeSys LC1F contactor TeSys LC2F reversing contactor TeSys CR1F magnetic latching contactor Altistart ATS22 soft starter |
Product compatibility | LC1F225, F265, F330, F400, F500 LC1F4002, F5002 CR1F265, F400, F500 ATS22 C21, C25, C32, C41, C48, C59 LC2F225, F265 LR9F7575, F7579, F7581 LR9F75, F79, F81 LR9F7375, F7379, F7381 |
Quantity per set | Set of 6 |
Poles description | 1P |
Mounting location | On power terminal |
---|---|
Net weight | 0.25 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.100 cm |
Package 1 Width | 14.800 cm |
Package 1 Length | 33.000 cm |
Package 1 Weight | 392.000 g |
Unit Type of Package 2 | S06 |
Number of Units in Package 2 | 39 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 28.483 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
3
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.