

LA9F704
Discontinued on:31 Dec 2023
Environmental Data
Total lifecycle Carbon footprint
71
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys F power terminal protection shrouds, for 3-pole contactors LC1 F630, F800 and CR1 F630. Set of 6 units. The shrouds protect against direct contact on terminals by providing a front face IP20 protection. One shroud per power terminal, to be attached to the connection screw of the terminal. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LA9F |
Product or component type | Terminal shroud |
Accessory / separate part category | Protection accessory |
Range compatibility | TeSys LC1F contactor TeSys CR1F magnetic latching contactor |
Product compatibility | CR1F630 LC1F630, F800 |
Quantity per set | Set of 6 |
Poles description | 1P |
Mounting location | On power terminal |
---|---|
Net weight | 0.25 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.000 cm |
Package 1 Width | 15.000 cm |
Package 1 Length | 40.000 cm |
Package 1 Weight | 738.000 g |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 32 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 36.616 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
71
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.