

LA9F705
Discontinued on:31 Dec 2023
Environmental Data
Total lifecycle Carbon footprint
71
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys F power terminal protection shrouds, for thermal overload relays LR9 F71, F*71. Set of 6 units. The shrouds protect against direct contact on terminals by providing a front face IP20 protection. One shroud per power terminal, to be attached to the connection screw of the terminal. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LA9F |
Product or component type | Terminal shroud |
Accessory / separate part category | Protection accessory |
Range compatibility | TeSys LR9F electronic thermal overload relay |
Product compatibility | LR9F5571 LR9F5371 |
Quantity per set | Set of 6 |
Poles description | 1P |
Mounting location | On power terminal |
---|---|
Net weight | 0.015 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.5 cm |
Package 1 Width | 18.5 cm |
Package 1 Length | 12.5 cm |
Package 1 Weight | 204 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 16 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 3.71 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
71
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
D5a17874-1166-4927-b008-33d15e304a41
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.