
Roll over image to zoom in

1 videos
LA9G3652
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are mounting base for TeSys LR9G500 align with LC1G400-500. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Device short name | LA9G |
Product or component type | Mounting base |
Accessory / separate part category | Installation accessories |
Range compatibility | TeSys G LC1G contactor |
Product compatibility | LC1G400...500 LC1G620 LR9G500 |
Quantity per set | Set of 1 |
[Ie] rated operational current | 500 A |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Height | 15 mm |
Width | 95 mm |
Depth | 145 mm |
thickness | 8 mm |
Net weight | 0.5 kg |
Operating altitude | 3000 m without derating 5000 m with derating factor |
---|---|
Standards | EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
Pollution degree | 3 conforming to IEC 60947-1 |
Ambient air temperature for operation | -40…60 °C |
Ambient air temperature for storage | -60…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.0 cm |
Package 1 Width | 14.0 cm |
Package 1 Length | 20.0 cm |
Package 1 Weight | 242.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.02 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
958748fb-37b2-4e37-985e-0763521c22ab
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.