
Roll over image to zoom in

2 videos
LA9G3760
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are reverser bars for TeSys Giga 115-225 contactor. It is used to 3 Poles electrical circuit. These terminal extensions can be attached to the standard terminals. The rated current is up to 225 A. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Device short name | LA9G |
Product or component type | Set of connections |
Accessory / separate part category | Connection accessory |
Electrical circuit type | Reversing |
Quantity per set | Set of 1 |
Poles description | 3P |
---|---|
Product compatibility | LC1G115...225 LC1G205...245 |
Range compatibility | TeSys Giga |
Height | 45 mm |
Width | 62.1 mm |
Depth | 232.6 mm |
Net weight | 1.0 kg |
Standards | EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 GB/T 14048.4 |
---|---|
Product certifications | ABS BV CB CCC CCS CUL CE DNV-GL EAC KC LROS (Lloyds register of shipping) RCM RINA RMRoS |
Operating altitude | 3000 m without derating 5000 m with derating factor |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.000 cm |
Package 1 Width | 11.000 cm |
Package 1 Length | 40.100 cm |
Package 1 Weight | 1.131 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 9 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 11.500 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.