
Roll over image to zoom in

1 videos
LA9G4112
Poles description:
Product compatibility:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are flexible link bars for TeSys Giga 265-500 contactor to align with MCCB. It is used to 4 Poles electrical circuit. It coule be connected with MCCB. To be used to hold cables in place when replacing contactor, making reinstallation faster and easier. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Product or component type | Terminal extension |
---|---|
Product compatibility | LC1G265...500 |
Poles description | 4P |
---|---|
Height | 155 mm |
Width | 32 mm |
Depth | 98 mm |
Net weight | 1.57 kg |
Quantity per set | Set of 4 |
Pollution degree | 3 conforming to IEC 60947-1 |
---|---|
Operating altitude | 3000 m without derating 5000 m with derating factor |
Standards | EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 GB/T 14048.4 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.5 cm |
Package 1 Width | 10 cm |
Package 1 Length | 18 cm |
Package 1 Weight | 1.589 kg |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 4 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 6.84 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.