
Roll over image to zoom in

1 videos
LA9G4801
Product compatibility:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are phase separator for TeSys Giga 115-500 contactor. It is used to 4 Poles electrical circuit. These phase barriers are accessories used to reinforce insulation at the power connection points. It provides IP20 protection conforming to IEC 60529. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Product or component type | Phase barrier |
---|---|
Accessory / separate part category | Installation accessories |
Poles description | 4P |
Quantity per set | Set of 3 |
Product compatibility | LC1G115...225 LC1G265...800 |
---|---|
Height | 2 mm |
Width | 117.6 mm |
Depth | 81.2 mm |
Net weight | 0.06 kg |
[Ui] rated insulation voltage | 1000 V |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.200 cm |
Package 1 Width | 13.900 cm |
Package 1 Length | 14.400 cm |
Package 1 Weight | 122.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 5 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.010 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.