
Roll over image to zoom in

2 videos
LA9G4RA
Poles description:
Product compatibility:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are switching module for TeSys Giga 265-330 contactor. It is used to 4 Poles electrical circuit. It is possibility to replace switching module (main contacts), enhancement contactor life. Switching modules can be replaced quickly and easily, thanks to their plug and play design. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Device short name | LA9G |
Product or component type | Switch module |
Quantity per set | Set of 4 |
Product compatibility | LC1G265...330 |
---|---|
Accessory / separate part type | Kit |
Maximum [Ie] rated operational current | 440 A AC-1 <= 440 V at 40 °C |
Poles description | 4P |
Connections - terminals | Bolted connection |
Pollution degree | 3 conforming to IEC 60947-1 |
---|---|
Operating altitude | 3000 m without power derating 5000 m with derating factor |
Standards | EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 GB/T 14048.4 |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -60…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 16.5 cm |
Package 1 Width | 26.0 cm |
Package 1 Length | 21.0 cm |
Package 1 Weight | 4.5 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 2 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 9.6 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.