
Roll over image to zoom in

2 videos
LA9GRD10
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are remote wear diagnostic module for TeSys Giga contactor. It outputs 1NO contact for continuous remote monitoring of contact wear by a contactor opening-speed algorithm. It could be better for optimizes maintenance by allowing you to replace contacts only when necessary. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Device short name | LA9G |
Product or component type | Function module |
Mounting location | Top |
---|---|
main function available | Remote alarm |
Auxiliary contact composition | 1 NO |
[Ith] conventional free air thermal current | 5 A |
Connection pitch | 5.08 mm |
Height | 91.5 mm |
Width | 30 mm |
Depth | 50 mm |
Net weight | 0.1 kg |
Quantity per set | Set of 1 |
Pollution degree | 3 conforming to IEC 60947-1 |
---|---|
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 JIS C8201-4-1 JIS C8201-5-1 IEC 60335-1:Clause 30.2 IEC 60335-2-40:Annex JJ UL 60335-1 UL 60335-2-40:Annex JJ |
Product certifications | CB Scheme CCC CULus UKCA ATEX EU-RO-MR by DNV-GL EAC |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 3000 m without derating 5000 m with derating factor |
IP degree of protection | IP20 conforming to IEC 60529 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.0 cm |
Package 1 Width | 6.0 cm |
Package 1 Length | 8.3 cm |
Package 1 Weight | 91.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 32 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.316 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.