
Roll over image to zoom in


1 videos
LA9GRFB2
Product compatibility:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are retrofit bases for TeSys Giga 265-500 contactor. Designed to integrate TeSys G 265-500 contactors into existing installation with TeSys F contactors. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Range of product | TeSys G |
Device short name | LA9G |
Product or component type | Plate |
Product compatibility | LC1G265...500 LC1G300...475 |
Device application | Retrofit installation |
Height | 240 mm |
---|---|
Width | 233 mm |
Depth | 58 mm |
Net weight | 1.27 kg |
Quantity per set | Set of 1 |
Ambient air temperature for operation | -25…60 °C |
---|---|
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 3000 m without derating 5000 m with derating factor |
Pollution degree | 3 conforming to IEC 60947-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.000 cm |
Package 1 Width | 23.500 cm |
Package 1 Length | 24.000 cm |
Package 1 Weight | 1.401 kg |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 3 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.540 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.