
Roll over image to zoom in

LA9LB920
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Integral short circuit current limiter block for contactor breakers Integral 63, motor circuit breakers TeSys GV2, starter controllers TeSys U. It increases the ability of the circuit breaker to withstand a short circuit current from 50 kA to 100/130kA@400 V. To be connected upstream of one or multiple circuit breakers with a total motor nominal current of 32A. For clipping on a 35mm DIN rail or screw fixing, independant mounting from the protection device. It conforms to RoHS/REACh regulation.
Range | TeSys |
---|---|
Range of product | TeSys U TeSys GV2 |
Accessory / separate part category | Protection accessory |
Product or component type | Current limiting module |
Range compatibility | TeSys TeSys U TeSys TeSys GV2 |
Product compatibility | LUB LU2B GV2P GV2L GV2RT GV2ME |
Function of module | Increasing the breaking capacity of a circuit breaker |
Mounting location | 35 mm DIN rail |
[Ie] rated operational current | 32 A |
[Ith] conventional free air thermal current | 63 A conforming to IEC 60947-1 |
Activation threshold | 1000 A |
Breaking capacity | <= 100 kA depending on protective device |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-1 |
Connections - terminals | Screw clamp terminals 1 x 1.5…25 mm² rigid Screw clamp terminals 2 x 1.5…10 mm² rigid Screw clamp terminals 1 x 1.5…25 mm² flexible without cable end Screw clamp terminals 2 x 1.5…10 mm² flexible without cable end Screw clamp terminals 1 x 1.5…16 mm² flexible with cable end Screw clamp terminals 2 x 1.5…4 mm² flexible with cable end |
---|---|
tightening torque | 2.2 N.m |
Net weight | 0.32 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.0 cm |
Package 1 Width | 8.5 cm |
Package 1 Length | 15.7 cm |
Package 1 Weight | 346.9 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 12 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.494 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
04104e70-ba29-493c-b2cc-b5837d1f879b
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.