
Roll over image to zoom in

LAD31
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D mounting plate, for motor circuit breakers GV2 or fuse carriers LS1D32. It permits to have a motor starter assembly with contactors LC1D09-D38 with front faces aligned devices. The plate is to be fixed on 35mm DIN-rail by clip-on. Other accessories (terminals blocks, busbars, combination blocks) for motor starter assembly are available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Range of product | GV2RT GV2LE GV2ME |
---|---|
Range | TeSys |
Device short name | LAD |
Product or component type | Plate |
Accessory / separate part category | Mounting accessory |
Product compatibility | LS1D32 GV2AF4 GV2DM..... LC1D09...D38 GV2ME GV2DP..... |
Net weight | 0.042 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.500 cm |
Package 1 Width | 12.500 cm |
Package 1 Length | 12.000 cm |
Package 1 Weight | 42.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 6.500 cm |
Package 2 Width | 12.500 cm |
Package 2 Length | 24.000 cm |
Package 2 Weight | 481.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 6.443 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.