
Roll over image to zoom in

LAD322
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D power splitter block, for groups of motor starters made with motor circuit breakers GV2 or fuse carriers LS1D32. It permits the quick wiring of the upstream power circuit for 2 starters positionned side by side. To be used for GV2 and LS1D32 models with spring terminal connections. Upstream connection can be completed with an upstream terminal block LAD3B1 (to be ordered separately) for cables connection until 16mm². Green Premium compliant (RoHS/REACh).
Range of product | TeSys fuse-disconnector |
---|---|
Device short name | LAD |
Product or component type | Power splitter box |
Product compatibility | LAD32. |
Poles description | 3P |
Number of outgoers | 2 |
---|---|
[Ie] rated operational current | 63 A |
Net weight | 0.12 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.2 cm |
Package 1 Width | 9.2 cm |
Package 1 Length | 7.3 cm |
Package 1 Weight | 155.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 30 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 4.965 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.