Roll over image to zoom in

LAD341
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D power connection module, for motor starter assembly made with a GV2 motor circuit breaker or LS1D32 fuse carrier, a LC1D09-D38 contactor, and power splitter blocks. It permits the quick wiring between devices of the motor starter. To be used for motor starters with spring terminals connection devices. Sold in lots of 10 units. Green Premium compliant (RoHS/REACh).
Range of product | TeSys |
---|---|
Device short name | LAD |
Product or component type | Power connection module |
Quantity per set | Set of 10 |
Net weight | 0.018 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 4.500 cm |
Package 1 Length | 4.500 cm |
Package 1 Weight | 20.900 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 4.000 cm |
Package 2 Width | 13.700 cm |
Package 2 Length | 31.000 cm |
Package 2 Weight | 289.400 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 3.040 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.