Roll over image to zoom in

LAD3B1
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range of product | TeSys fuse-disconnector |
---|---|
Device short name | LAD |
Accessory / separate part type | Connection |
Product or component type | Terminal block |
Poles description | 3P |
Product compatibility | Power splitter box |
---|---|
Mounting location | Upstream |
Net weight | 0.212 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.500 cm |
Package 1 Width | 11.500 cm |
Package 1 Length | 10.200 cm |
Package 1 Weight | 239.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 22 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.748 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 176 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 56.092 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.