
Roll over image to zoom in

LAD4CM
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
20
Take-back
No
TeSys D mechanical interlock, for contactors LC1D40A-D80A and LC1DT60A-DT80A. To be used for reversing and changeover contactor assemblies. Without electrical interlocking. Green Premium compliant (RoHS/REACh).
Range of product | TeSys Deca |
---|---|
Range | TeSys |
Device short name | LAD4 |
Product or component type | Mechanical interlock |
Accessory / separate part category | Interlocking accessory |
Interlocking type | Mechanical |
Poles description | 4P 3P |
Electrical circuit type | Reversing Changeover |
Range compatibility | TeSys Deca contactor |
Product compatibility | LC1D40A LC1D50A LC1D65A LC1D80A LC1DT60A LC1DT80A |
Net weight | 0.04 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.500 cm |
Package 1 Width | 10.000 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 41.500 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.273 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
SCIP Number
50ae7612-fd2e-41e4-a369-50d0dea6e592
REACh Regulation
Use Again
Recyclability potential, in %
20
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.