
Roll over image to zoom in

LAD4RCU
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D suppressor module, for LC1D09-D38, LC1DT20-DT40 contactors and CAD control relays. To be used with 110-250V AC control circuit voltage, it provides a RC protection limiting the transient voltage to 3 Uc max. Clip-on side mounting, overall size of the contactor is unchanged. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LAD4 |
Product or component type | Suppressor module |
Product compatibility | 3P LC1D09...D38 4P LC1DT20...DT40 4P LC1D098...D258 CAD32, CAD50 |
Mounting location | Side |
---|---|
Mounting mode | By clips |
Suppressor technology | RC circuit |
[Uc] control circuit voltage | 110...250 V AC |
Maximum peak voltage | 3 Uc |
Net weight | 0.012 kg |
Standards | IEC 60947-5-1 EN 60947-5-1 CSA C22.2 No 60947-5-1 UL 60947-5-1 GB/T 14048.5 |
---|---|
Product certifications | UL CSA |
IP degree of protection | IP2X conforming to IEC 60529 |
Ambient air temperature for operation | -25…55 °C |
Ambient air temperature for storage | -40…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.100 cm |
Package 1 Width | 10.000 cm |
Package 1 Length | 5.000 cm |
Package 1 Weight | 14.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 70 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.207 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 2240 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 48.539 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.