
Roll over image to zoom in





LAD4T3B
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
20
Take-back
No
TeSys D suppressor module, for LC1D40A-D80A, LC1DT60A-DT80A contactors. To be used with 12-24V AC or DC control circuit voltage, it provides a bidirectional peak limiting diodes protection limiting the transient voltage to 2 Uc max. Clip-on front mounting, overall size of the contactor is unchanged. Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Device short name | LAD4 |
Product or component type | Suppressor module |
Product compatibility | 3P LC1D40A...D80A 4P LC1DT60A...DT80A |
Mounting location | Front |
---|---|
Mounting mode | By clips |
Suppressor technology | Bidirectional peak limiting diode |
[Uc] control circuit voltage | 12...24 V AC/DC 50/60 Hz |
Maximum peak voltage | 2 Uc |
Net weight | 0.02 kg |
Colour | Dark grey |
Standards | IEC 60947-5-1 EN 60947-5-1 CSA C22.2 No 60947-5-1 UL 60947-5-1 GB/T 14048.5 |
---|---|
Product certifications | UL CSA |
IP degree of protection | IP2X conforming to IEC 60529 |
Ambient air temperature for operation | -25…55 °C |
Ambient air temperature for storage | -40…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.500 cm |
Package 1 Width | 5.500 cm |
Package 1 Length | 8.000 cm |
Package 1 Weight | 17.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 6.500 cm |
Package 2 Width | 7.400 cm |
Package 2 Length | 12.300 cm |
Package 2 Weight | 188.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 100 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 2.044 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
20
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.