
Roll over image to zoom in

LAD703E
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | TeSys |
---|---|
Product or component type | Electrical remote stop |
Device short name | LAD |
Accessory / separate part category | Electrical accessory |
Product compatibility | LR3D01...D35 LRD313...LRD365 LR3D313...LR3D365 LRD01...35 |
[Uc] control circuit voltage | 48 V AC 50/60 Hz 48 V DC |
Maximum inrush power in VA | 100 VA |
---|---|
Inrush power in W | 0…100 W |
Net weight | 0.09 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.7 cm |
Package 1 Width | 4.8 cm |
Package 1 Length | 5.1 cm |
Package 1 Weight | 107.0 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 32 |
Package 2 Height | 15.0 cm |
Package 2 Width | 15.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.673 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
9d4e9022-9c99-4050-a464-dc9418df3f83
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.