
Roll over image to zoom in

LAD703F
[Uc] control circuit voltage:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys LRD remote control device for thermal overload relays LRD/LR3D D01-D35, D04L-D32L, D313-D380, D313L-D365L and LR9D01-D32. It provides a 110V AC/DC control circuit to perform a remote tripping and electrical reset. Left-hand side mounting on the thermal overload relay by clip-on. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Electrical remote stop |
Device short name | LAD |
Accessory / separate part category | Electrical accessory |
Product compatibility | LR3D01...D35 LR3D313...LR3D365 LRD01...35 LRD313...LRD365 LR9G |
[Uc] control circuit voltage | 110 V AC 50/60 Hz 110 V DC |
Maximum inrush power in VA | 100 VA |
---|---|
Inrush power in W | 0…100 W |
Net weight | 0.09 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.200 cm |
Package 1 Width | 4.800 cm |
Package 1 Length | 4.800 cm |
Package 1 Weight | 106.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 32 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.568 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
9d4e9022-9c99-4050-a464-dc9418df3f83
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.