
Roll over image to zoom in

LAD9R3
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D kit for reversing contactors assembly, for 3-pole contactors LC1D40A-D80A. For assembling 2 identical contactors horizontally mounted, connection by EverLink BTR screw terminals. It contains a mechanical interlock LAD4CM, a set of power connections LA9D65A69. It conforms to RoHS/REACh regulation.
Range of product | TeSys Deca |
---|---|
Range | TeSys Linergy |
Device short name | LAD9 |
Product or component type | Kits for reversing contactor |
Poles description | 3P |
Range compatibility | TeSys TeSys D contactor TeSys TeSys Deca |
Product compatibility | LC1D40A LC1D50A LC1D65A LC1D80A |
Kit composition | Mechanical interlock Set of power connection |
---|---|
Net weight | 0.17 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4 cm |
Package 1 Width | 12 cm |
Package 1 Length | 6 cm |
Package 1 Weight | 163 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 24 |
Package 2 Height | 15 cm |
Package 2 Width | 15 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 4.105 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.