
Roll over image to zoom in

LADALLEN4
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
39
Take-back
No
Device short name | LAD |
---|---|
Product or component type | Key |
Accessory / separate part category | Mounting accessory |
Product compatibility | LC1D40A...D150 GV3L GV3P |
Quantity per set | Set of 5 |
Net weight | 0.026 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.0 cm |
Package 1 Width | 10.0 cm |
Package 1 Length | 16.0 cm |
Package 1 Weight | 30.0 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 75 |
Package 2 Height | 15 cm |
Package 2 Width | 15 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 2.755 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
39
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.