
Roll over image to zoom in

LADT9R1V
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D kit for changeover contactors assembly, for 4-pole contactors LC1DT20-DT40. It contains a mechanical interlock LAD9V2 with an electrical interlocking LAD9V1, a set of 4 parallel bars LAD9V7. For assembling 2 identical contactors horizontally mounted, with screw clamp Everlink terminals. Green Premium compliant (RoHS/REACh).
Range of product | TeSys Deca |
---|---|
Range | TeSys Linergy |
Device short name | LAD9 |
Product or component type | Kits for changeover contactor |
Poles description | 4P |
Range compatibility | TeSys TeSys D contactor TeSys TeSys Deca |
Product compatibility | LC1DT20 LC1DT25 LC1DT32 LC1DT40 |
Kit composition | Electrical and mechanical interlock Set of power connection |
---|---|
Net weight | 0.045 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 6.000 cm |
Package 1 Length | 9.000 cm |
Package 1 Weight | 53.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 40 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.429 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.