
Roll over image to zoom in

2 videos
LAG8N113
Pole contact composition:
Specific use:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are auxiliary contact block 1NO+1NC for TeSys Giga contactors. Highly reliable and suitable for 17V 1mA to address more challenging specific control applications. It is designed to side mounting by spring terminals. It provides IP20 protection conforming to IEC 60529. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Range compatibility | TeSys G LC1G |
---|---|
Range of product | TeSys G |
Range | TeSys |
Device short name | LAG8N |
Product or component type | Auxiliary contact block |
Auxiliary contacts operation | Instantaneous |
Pole contact composition | 1 NO + 1 NC |
Connections - terminals | Screw clamp terminals0.75…2.5 mm²solid stranded without cable end Screw clamp terminals0.75…2.5 mm²flexible with cable end |
Mounting location | Side |
---|---|
[Ui] rated insulation voltage | 600 V conforming to IEC 60947-5-1 600 V - certifications CSA 600 V - certifications UL |
[Ue] rated operational voltage | 600 V AC 25...400 Hz |
[Ith] conventional free air thermal current | 10 A (at 60 °C) |
Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1 250 A DC conforming to IEC 60947-5-1 |
Permissible short-time rating | 100 A 60 °C 1 s 120 A 60 °C 500 ms 140 A 60 °C 100 ms |
Protection type | GG fuse 10 A |
Mechanical durability | 8 Mcycles |
Minimum switching current | 1 mA |
Minimum switching voltage | 17 V |
Non-overlap time | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact |
Insulation resistance | > 10 MOhm |
Height | 55.8 mm |
Width | 15.4 mm |
Depth | 84.8 mm |
Net weight | 0.05 kg |
Standards | EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 GB 14048.5 IEC 60335-1:Clause 30.2 IEC 60335-2-40:Annex JJ UL 60335-1 UL 60335-2-40:Annex JJ |
---|---|
Product certifications | CB Scheme CCC cULus CE UKCA |
IP degree of protection | IP20 conforming to IEC 60529 |
Protective treatment | TH |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 3000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.400 cm |
Package 1 Width | 6.700 cm |
Package 1 Length | 9.500 cm |
Package 1 Weight | 59.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 64 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.969 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.