

LC1F800
Discontinued on:31 Dec 2023
Recommended replacement(s)
Environmental Data
Total lifecycle Carbon footprint
6484
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys F contactor, 3 poles (3NO), 800A/1000V AC-3, for motor applications up to 450kW@400V. Contactor with no coil to allow a later selection and installation (coil to be ordered separately), it provides bolt terminals for bars or cables with lugs. For high operating rates until 600 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to a drawer for insertion of the selected coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product name | TeSys F |
Product or component type | Contactor |
Device short name | LC1F |
Contactor application | Motor control Resistive load |
Utilisation category | AC-3 AC-1 AC-4 |
Poles description | 3P |
power pole contact composition | 3 NO |
[Ue] rated operational voltage | <= 1000 V AC 50/60 Hz <= 460 V DC |
[Ie] rated operational current | 1000 A (at <40 °C) at <= 440 V AC AC-1 800 A (at <55 °C) at <= 440 V AC AC-3 |
Motor power kW | 450 kW at 1000 V AC 50/60 Hz (AC-3) 450 kW at 500 V AC 50/60 Hz (AC-3) 475 kW at 660...690 V AC 50/60 Hz (AC-3) 110 kW at 400 V AC 50/60 Hz (AC-4) 450 kW at 380...400 V AC 50/60 Hz (AC-3) 450 kW at 415 V AC 50/60 Hz (AC-3) 450 kW at 440 V AC 50/60 Hz (AC-3) 250 kW at 220...240 V AC 50/60 Hz (AC-3) |
[Uc] control circuit voltage | 110...400 V AC 40...400 Hz with LX1/LX9 coil 110...400 V DC with LX4 coil 100...250 V AC 50/60 Hz with LXE coil 100...380 V DC with LXE coil |
---|---|
[Uimp] rated impulse withstand voltage | 8 kV |
Overvoltage category | III |
[Ith] conventional free air thermal current | 1000 A (at 40 °C) |
Irms rated making capacity | 8000 A AC conforming to IEC 60947-4-1 |
Rated breaking capacity | 6400 A conforming to IEC 60947-4-1 |
[Icw] rated short-time withstand current | 2600 A 40 °C - 3 min 5500 A 40 °C - 10 s 4600 A 40 °C - 30 s 3600 A 40 °C - 1 min 1700 A 40 °C - 10 min |
Associated fuse rating | 1000 A gG at <= 440 V 800 A aM at <= 440 V |
Average impedance | 0.12 mOhm - Ith 1000 A 50 Hz |
[Ui] rated insulation voltage | 1000 V conforming to IEC 60947-4-1 1500 V conforming to VDE 0110 group C |
Power dissipation per pole | 120 W AC-1 77 W AC-3 |
Control circuit voltage limits | Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil Drop-out: 0.3...0.5 Uc AC 40...400 Hz with LX1/LX9 coil Operational: 0.85...1.1 Uc DC with LX4 coil Drop-out: 0.3...0.5 Uc DC with LX4 coil Operational: 85...275 V AC 50/60 Hz with LXE coil Drop-out: 0...60 V AC 50/60 Hz with LXE coil Operational: 85...418 V DC with LXE coil Drop-out: 0...45 V DC with LXE coil |
Heat dissipation | 25 W 2.2…5.5 W |
Operating time | 60...80 ms closing for with LX1/LX9 coil 160...180 ms opening for with LX1/LX9 coil 60...80 ms closing for with LX4 coil 40...50 ms opening for with LX4 coil 40...80 ms closing for with LXE coil 6...54 ms opening for with LXE coil |
Mounting support | Plate |
Standards | IEC 60947-1 JIS C8201-4-1 EN 60947-1 IEC 60947-4-1 EN 60947-4-1 |
Product certifications | CB CSA LROS (Lloyds register of shipping) ABS CCC UL UKCA |
Connections - terminals | Power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm Power circuit: bolted connection Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm² Control circuit: screw clamp terminals 2 cable(s) 1…4 mm² |
Tightening torque | Power circuit: 58 N.m Control circuit: 1.2 N.m |
Mechanical durability | 5 Mcycles |
Inrush power in VA | 1700 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 1900 VA (at 20 °C)with LX4 coil 460…730 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil 500…680 VA cos phi 0.5 (at 20 °C)with LXE coil |
Hold-in power consumption in VA | 12 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil 12 VA (at 20 °C)with LX4 coil 7…10 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil 4.0…5.5 VA cos phi 0.5 (at 20 °C)with LXE coil |
Maximum operating rate | 600 cyc/h 55 °C |
Compatibility code | LC1F |
IP degree of protection | IP20 front face with shrouds conforming to IEC 60529 IP20 front face with shrouds conforming to VDE 0106 |
---|---|
Protective treatment | TH |
Ambient air temperature for operation | -5…55 °C |
Ambient air temperature for storage | -60…80 °C |
Permissible ambient air temperature around the device | -5…55 °C |
Operating altitude | 3000 m without derating |
Mechanical robustness | Vibrations contactor open: 2 Gn, 5...300 Hz Vibrations contactor closed: 4 Gn, 5...300 Hz Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms) Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms) |
Height | 304 mm |
Width | 309 mm |
Depth | 255 mm |
Net weight | 18.75 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 33.500 cm |
Package 1 Width | 33.500 cm |
Package 1 Length | 44.500 cm |
Package 1 Weight | 17.195 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 4 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 77.280 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
6484
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
LC1F800 may be replaced by any of the following products: