
Roll over image to zoom in




+ 3
4 videos
LC1G5004BEEA
Poles description:
[Ie] rated operational current:
[Uc] control circuit voltage:
Environmental Data
Total lifecycle Carbon footprint
3595
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
55
Take-back
No
TeSys Giga high power contactor, 4 poles (4 NO) for category AC-1 applications up to 700A @440V. It provides a 24-48V AC/DC wide band low consumption electronic coil, PLC output control and embedded highly reliability 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 600 cycles per hour and environments until 60°C. It procures high reliability and durability with 5 Mcycles mechanical durability. Local and Remote Contact Wear Diagnosis (CWD) as standard function, continuous monitoring with healthy and alarm indicators. It is possibility to replace switching module (main contacts), enhancement contactor life. Contactor can be fixed in all quadrants, maintenance without removing cables/busbars, and OLR could be directly mounted below contactor. To be used with power connection by bolted connection with cable memory kit and control connections by spring terminals, accessible from front for easy and quick replacement. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, No derating up to 3000m altitude. The dimension is 290mm x 185mm x 209mm (H x W x D), compact size enables panel space savings. Multi standards certified(CE,CB,CCC,cULus,EAC,KC,RCM,Marine) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.
Range | TeSys |
---|---|
Range of product | TeSys Giga |
Product or component type | Contactor |
Device short name | LC1G |
Contactor application | Power switching |
Utilisation category | AC-3 AC-3e AC-1 AC-5a AC-5b AC-6a AC-6b DC-1 DC-3 DC-5 |
Poles description | 4P |
[Ue] rated operational voltage | <= 1000 V AC 50/60 Hz <= 460 V DC |
[Ie] rated operational current | 500 A (at <60 °C) at <= 440 V AC-3 700 A (at <40 °C) at <= 1000 V AC-1 |
[Uc] control circuit voltage | 24...48 V AC 50/60 Hz 24...48 V DC |
Control circuit voltage limits | Operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C) Drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C) |
[Uimp] rated impulse withstand voltage | 8 kV |
---|---|
Overvoltage category | III |
[Ith] conventional free air thermal current | 700 A (at 40 °C) |
Rated breaking capacity | 4600 A at 440 V |
[Icw] rated short-time withstand current | 4.0 kA - 10 s 2.8 kA - 30 s 2.2 kA - 1 min 1.5 kA - 3 min 1.2 kA - 10 min |
Associated fuse rating | 500 A aM at <= 440 V for motor 400 A aM at <= 690 V for motor 800 A gG at <= 690 V 600 A UL Type L at <= 600 V |
Average impedance | 0.00008 Ohm |
[Ui] rated insulation voltage | 1000 V |
Power dissipation per pole | 40 W AC-1 - Ith 700 A 20 W AC-3 - Ith 500 A |
Compatibility code | LC1G |
Pole contact composition | 4 NO |
Auxiliary contact composition | 1 NO + 1 NC |
Irms rated making capacity | 1560 A at 440 V |
Coil technology | Built-in bidirectional peak limiting |
Safety reliability level | B10d = 400000 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 3000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 8 Mcycles |
inrush power in VA (50/60 Hz, AC) | 490 VA |
inrush power in W (DC) | 350 W |
hold-in power consumption in VA (50/60 Hz, AC) | 17.9 VA |
hold-in power consumption in W (DC) | 6.0 W |
Operating time | 40...70 ms closing 15...50 ms opening |
Maximum operating rate | 600 cyc/h AC-3 600 cyc/h AC-3e 300 cyc/h AC-1 |
Connections - terminals | Power circuit: bar 2 - busbar cross section: 32 x 10 mm Power circuit: lugs-ring terminals 1 185 mm² Power circuit: bolted connection Control circuit: push-in 1 0.2…2.5 mm² - cable stiffness: solid stranded without cable end Control circuit: push-in 1 0.25…2.5 mm² - cable stiffness: flexible with cable end Control circuit: push-in 2 0.5…1.0 mm² with cable end Control circuit: push-in 0.75…2.5 mm² - cable stiffness: solid stranded without cable end Control circuit: push-in 0.75…2.5 mm² - cable stiffness: flexible with cable end |
Connection pitch | 45 mm |
Mounting support | Plate |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 JIS C8201-4-1 JIS C8201-5-1 UL 60335-1 UL 60335-2-40:Annex JJ |
Product certifications | CB Scheme CCC cULus EAC CE UKCA EU-RO-MR by DNV-GL |
Tightening torque | 35 N.m |
Height | 290 mm |
Width | 185 mm |
Depth | 226 mm |
Net weight | 8.9 kg |
IP degree of protection | IP2X front face with shrouds conforming to IEC 60529 IP2X front face with shrouds conforming to VDE 0106 |
---|---|
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -60…80 °C |
Mechanical robustness | Vibrations 5…300 Hz 2 gn contactor open Vibrations 5…300 Hz 4 gn contactor closed Shocks 10 gn 11 ms contactor open Shocks 15 gn 11 ms contactor closed |
Colour | Dark grey |
Protective treatment | TH |
Permissible ambient air temperature around the device | -40…70 °C at Uc |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 30 cm |
Package 1 Width | 26.5 cm |
Package 1 Length | 37 cm |
Package 1 Weight | 11.3 kg |
Unit Type of Package 2 | S06 |
Number of Units in Package 2 | 4 |
Package 2 Height | 73.5 cm |
Package 2 Width | 60.0 cm |
Package 2 Length | 80.0 cm |
Package 2 Weight | 51.3 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
3595
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
Recyclability potential, in %
55
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Installation Videos
TeSys Giga - How to install the auxiliary contact block
TeSys Giga - How to install and remove remote wear diagnosis module
TeSys Giga - How to install mechanical interlock kit
TeSys Giga - How to replace control module
TeSys Giga - How to replace switching modules
TeSys Giga - How to assemble change-over solution
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.