
Roll over image to zoom in

LGY416048
Poles description:
9 mm pitches:
Distribution block outgoers:
Simplified power supply for main incomers
Easy phase balancing
Easy, effortless cabling due to excellent accessibility
Visible cabling
Insulation between phases
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Linergy DS screw distribution blocks can be installed on a standard DIN rail or on a mounting plate. It is dedicated to 4P installations. The number of poles is 4. The total connection capacity is 48 holes (4x12). The Ie rated operational current is 160A. The Rated peak withstand current Ipk/60ms is 22kÂ, Ipk/-ms is 36kÂ. The Icw Rated short-line withstand current according to IEC/EN 60947-7-1 is 8.4kA ms/1s. The width in 9mm pitches is 18. The terminal capacity is 1x12mm diameter, 3x9mm diameter, 4x6.5mm diameter. The Ui Rated insulation voltage is 500VAC. The Uimp Rated impulse withstand voltage is 8kV. The Ue rated operational operating voltage is 230VAC (Ph/N), 440VAC (Ph/Ph). The operating frequency is 50Hz or 60Hz. The pollution degree is 3. The Overvoltage category is III. According to IEC/EN 60947-1 standard the dielectric withstand is 2500VAC. The core cross section is 70mm2. The dimensions are (H) 100mm x (W) 174mm x (D) 50,5mm. The weight is 567g. The operating temperature is -25°C to + 55°C. It complies with IEC/EN 60947-7-1 and IEC/EN 61439-1 & 2 standards.
Range | Linergy |
---|---|
Product name | Linergy DS |
Product or component type | Distribution block |
Mounting support | DIN rail |
---|---|
Range compatibility | Prisma G Prisma P Prisma PH Prisma Pack Spacial Kaedra Pragma TeSys |
Product compatibility | Spacial enclosures |
Poles description | 4P |
Distribution block outgoers | 4 x 12 holes |
[Ue] rated operational voltage | 230 V AC Ph/N 440 V AC Ph/Ph |
[Ui] rated insulation voltage | 500 V AC |
[Uimp] rated impulse withstand voltage | 8 kV |
[Ie] rated operational current | 160 A at 40 °C |
[Icw] rated short-time withstand current | 8.4 kA for 1 s |
[Ipk] rated peak withstand current | 36 kA |
Connections - terminals | Distribution: screw terminal 8 cable(s) 2.5…25 mm² rigid Distribution: screw terminal 8 cable(s) 1.5…16 mm² flexible with cable end Distribution: screw terminal 3 cable(s) 4…25 mm² flexible with cable end Supply: screw terminal 1 cable(s) 25…70 mm² rigid Supply: screw terminal 1 cable(s) 16…50 mm² flexible with cable end Distribution: screw terminal 3 cable(s) 10…35 mm² rigid |
Tightening torque | Distribution: 2 N.m flat screwdriver 7.5 mm Distribution: 2 N.m PZ2 screwdriver 7.5 mm Supply: 5 N.m flat screwdriver 12 mm Supply: 5 N.m PZ2 screwdriver 12 mm Distribution: 2.5 N.m flat screwdriver 9 mm Distribution: 2.5 N.m PZ2 screwdriver 9 mm |
9 mm pitches | 18 |
Height | 100 mm |
Width | 162 mm |
Depth | 50.5 mm |
Net weight | 0.557 kg |
Colour | White (RAL 9003) |
Pollution degree | 3 |
---|---|
Overvoltage category | III |
Dielectric strength | 2500 V |
Standards | EN/IEC 61439-1 EN/IEC 60947-7-1 |
Ambient air temperature for operation | -25…55 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 10.800 cm |
Package 1 Length | 18.000 cm |
Package 1 Weight | 612.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 15 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 9.654 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 120 |
Package 3 Height | 45.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 91.420 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
Halogen-free status
Halogen free product
PVC free
Yes
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.