Roll over image to zoom in

LU9BN11C
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U control terminal block to be inserted in power bases LUB120, LUB320, LUB380 for the centralized control of a starter controller. To be used for ON/OFF control of one direction motor applications with Modbus, Ethernet, AS-Interface remote control. It provides screw clamp terminals to connect the internal auxiliary contacts 1NO+1NC, and a pre-wired control cable to be connected to a communication module LUFC00, LULC031, LULC033, ASILUFC5, ASILUFC51 (to be ordered separately). It is powered by the associated communication module. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LU9B |
Product or component type | Pre-wired coil connection |
Product compatibility | LUB.. |
Bus type | Modbus AS-Interface Parallel |
---|---|
Net weight | 0.045 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.0 cm |
Package 1 Width | 6.0 cm |
Package 1 Length | 13.0 cm |
Package 1 Weight | 45.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 30 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 1.645 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.