
Roll over image to zoom in

LUA1C20
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U auxiliary signaling contact block for TeSys U starter controllers. It provides 1NO contact for open/close status (OF contact) and 1NO contact for tripping status (SD contact), rated up to 5A 250V AC/DC. To be inserted in the provided location of the power base. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LUA1 |
Product or component type | Auxiliary contact |
Auxiliary contact composition | 2 NO |
---|---|
Signalling function | Fault signalling Indicating rotary knob in ready position |
[Ue] rated operational voltage | <= 250 V AC <= 250 V DC |
[Ui] rated insulation voltage | 250 V conforming to CSA 250 V conforming to IEC 60947-5-1 250 V conforming to UL |
[Ith] conventional free air thermal current | 2.5 A |
Minimum switching voltage | 17 V |
minimum switching current | 5 mA |
Net weight | 0.03 kg |
Connections - terminals | Screw clamp terminals |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 25.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 30 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 931.000 g |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 960 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 37.792 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.