Roll over image to zoom in


LUALB1
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U short circuit current limiter block to be connected in series and upstream of a TeSys U starter controller. It increases the starter controller ability to withstand the short circuit current from 50 kA to 130 kA under 400 V. It includes a limiter cartridge LUALF1. To be mounted directly on the upstream terminals of a power base, it must be connected to one power base only. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Range of product | TeSys Ultra |
Device short name | LUA |
Product or component type | Limiter disconnector |
Product compatibility | LUB LU2B |
[Ith] conventional free air thermal current | 32 A |
---|---|
Activation threshold | 50 kA |
Breaking capacity | 70 kA at 690 V 130 kA at <= 440 V |
[Ui] rated insulation voltage | 690 V conforming to EN 60947-1 690 V conforming to IEC 60947-1 |
Mounting mode | Direct |
Connections - terminals | Connector 1 x 1…10 mm² flexible without cable end Connector 1 x 1…6 mm² flexible with cable end Connector 2 x 1…6 mm² flexible with cable end Connector 2 x 1…6 mm² flexible without cable end Connector 1 x 1.5…10 mm² solid Connector 2 x 1.5…6 mm² solid |
Tightening torque | 1.9…2.5 N.m flat Ø 6 mm 1.9…2.5 N.m Philips No 2 |
Net weight | 0.31 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.2 cm |
Package 1 Width | 11.0 cm |
Package 1 Length | 13.5 cm |
Package 1 Weight | 327.0 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.