
Roll over image to zoom in

LUCL32BL
Thermal protection adjustment range:
load type:
Thermal overload class:
Environmental Data
Total lifecycle Carbon footprint
17
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
56
Take-back
No
TeSys U magnetic control unit to be inserted in power bases LUB32, LUB38 to form a TeSys U starter controller, for 3-phase motor applications up to 15kW@400V. It provides short circuit protection to motors with a rated current In 8-32A (In adjustable by dial), overcurrent protection level at 14.2 x In. To be used when a power base is connected to a motor drive or a soft starter providing overload protection. To be used with a 24V DC voltage for the control of the starter (through the control terminals A1/A2 located in the power base). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Range of product | TeSys Ultra |
Product name | TeSys Ultra |
Device short name | LUCL |
Product or component type | Magnetic control unit |
Device application | Motor control Motor protection |
Product specific application | Protection of variable speed drive or soft startsoft stop unit |
main function available | Short-circuit protection Manual reset |
Product compatibility | Power base LUB32 Power base LUB38 Power base LUB320 Power base LUB380 Reversing contactor breaker LU2B32BL Reversing contactor breaker LU2B38BL |
[Ue] rated operational voltage | 690 V AC |
Network frequency | 40...60 Hz |
Load type | 3-phase motor - cooling: self-cooled |
Utilisation category | AC-41 AC-44 AC-43 |
Motor power kW | 15 kW at 400...440 V AC 50/60 Hz 15 kW at 500 V AC 50/60 Hz 18.5 kW at 690 V AC 50/60 Hz |
rated motor current adjustment range | 8…32 A |
Tripping threshold | 14.2 x Ir +/- 20 % |
[Uc] control circuit voltage | 24 V DC |
Control circuit voltage limits | 20...27 V for DC circuit 24 V in operation 14.5 V for DC circuit 24 V drop-out |
---|---|
Typical current consumption | 220 mA at 24 V DC I maximum while closing with LUB32 220 mA at 24 V DC I maximum while closing with LUB38 80 mA at 24 V DC I rms sealed with LUB32 80 mA at 24 V DC I rms sealed with LUB38 |
Heat dissipation | 3 W for control circuit with LUB32 3 W for control circuit with LUB38 |
Operating time | 35 ms opening with LUB32 for control circuit 35 ms opening with LUB38 for control circuit 70 ms closing with LUB32 for control circuit 70 ms closing with LUB38 for control circuit |
Standards | EN 60947-6-2 IEC 60947-6-2 UL 60947-4-1, with phase barrier CSA C22.2 No 60947-4-1, with phase barrier |
Product certifications | CE EAC ATEX |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-6-2 600 V conforming to UL 60947-4-1 600 V conforming to CSA C22.2 No 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-6-2 |
Safe separation of circuit | 400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 |
Fixing mode | Plug-in (front face) |
Width | 45 mm |
Height | 66 mm |
Depth | 60 mm |
Net weight | 0.135 kg |
Compatibility code | LUCL |
IP degree of protection | IP20 front panel and wired terminals conforming to IEC 60947-1 IP20 other faces conforming to IEC 60947-1 IP40 front panel outside connection zone conforming to IEC 60947-1 |
---|---|
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | 2000 m |
Fire resistance | 960 °C parts supporting live components conforming to IEC 60695-2-12 650 °C conforming to IEC 60695-2-12 |
Shock resistance | 10 gn power poles open conforming to IEC 60068-2-27 15 gn power poles closed conforming to IEC 60068-2-27 |
Vibration resistance | 2 gn, 5…300 Hz, power poles open conforming to IEC 60068-2-6 4 gn, 5…300 Hz, power poles closed conforming to IEC 60068-2-6 |
Resistance to electrostatic discharge | 8 kV level 3 in open air conforming to IEC 61000-4-2 8 kV level 4 on contact conforming to IEC 61000-4-2 |
Non-dissipating shock wave | 1 kV serial mode conforming to IEC 60947-6-2 2 kV common mode conforming to IEC 60947-6-2 |
Resistance to radiated fields | 10 V/m 3 conforming to IEC 61000-4-3 |
Resistance to fast transients | 2 kV class 3 serial link conforming to IEC 61000-4-4 4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4 |
Immunity to radioelectric fields | 10 V conforming to IEC 61000-4-6 |
Immunity to microbreaks | 3 ms |
Immunity to voltage dips | 70 % / 500 ms conforming to IEC 61000-4-11 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.3 cm |
Package 1 Width | 8.0 cm |
Package 1 Length | 10.0 cm |
Package 1 Weight | 129.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 23 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.25 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
17
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
801f74dc-0e56-49a3-aaeb-b34d99dcea36
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Use Again
Recyclability potential, in %
56
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.