Roll over image to zoom in

LUFC00
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U parallel liaison module, to be inserted in advanced power bases LUB120, LUB320, LUB380 equipped with a 24V DC control unit LUC*BL type. It provides a RJ45 connector located in front side of module, for the connection to PLC wiring architectures (Modicon TM3, Modicon Telefast, Modicon STB). A screw terminal block is provided for the local control of the starter controller, to be associated with a control terminal block LU9BN11C for LUB power base or LU9MRC for LU2B power base. To be inserted in the cavity of a power base provided for the auxiliary modules. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LUF |
Product or component type | Parallel wiring module |
Product compatibility | LUCM LUCD LUCA LUCL LUCB LUCC |
Mounting mode | Plug-in |
---|---|
Mounting location | Front side |
main function available | Parallel wiring module |
Bus type | Parallel |
Current consumption | 1 mA |
Net weight | 0.045 kg |
IP degree of protection | IP20 conforming to IEC 60529 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.3 cm |
Package 1 Width | 4.8 cm |
Package 1 Length | 9.5 cm |
Package 1 Weight | 46.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 62 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.167 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.