
Roll over image to zoom in

LULC08
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U communication module for CANopen, to be inserted in advanced power bases LUB120, LUB320, LUB380 equipped with a BL type (24V DC) LUC control unit. It provides a 9-point SUB-D male connector for connection to a CANopen network, a plug-in terminal block for the connection to an external power supply 24V DC, in addition with 2 x configurable logic inputs 24V DC and 1 x logic output 24V DC. On the bottom, a 3-point plug-in terminal block is provided for the local control of the starter controller, to be associated with a control terminal block LU9BN11L for a LUB base or LU9MRL for a LU2B base. It displays 3 LEDs giving the status of the module (24V) and communication line (STATUS, ERR). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LUL |
Product or component type | Communication module |
Product compatibility | LUCA LUCL LUCD LUCC LUCM LUCB |
Device application | Communication |
Range compatibility | TeSys TeSys U LUB non reversing power base TeSys TeSys U LU2B reversing power base |
main function available | Communication module |
---|---|
Mounting mode | Plug-in |
Mounting location | Front side |
Physical interface | 9-way SUB-D female |
Bus type | CANopen |
Communication port protocol | CAN2.0A CAN2.B |
Addressing | 1...127 |
Current consumption | 1.5 mA at 24 V DC 20...28 V |
Logic input | Positive at 24 V DC - 7 mA |
Response time | 10 ms +/- 30 % change to state 0 10 ms +/- 30 % change to state 1 |
Input type | Resistive |
Number of outputs | 2 dedicated to starter-controller coil operation 1 |
[Us] rated supply voltage | 24 V DC |
Output current | <= 500 mA |
Protection type | GL fuse 2 A |
Switching current capacity | 0.5 mA at 24 V |
Local signalling | 3 LEDs front panel |
Connection pitch | 3.81 mm |
Connections - terminals | Screw clamp terminals 1 cable(s) 0.14…1 mm²flexible without cable end Screw clamp terminals 1 cable(s) 0.14…1 mm²rigid without cable end Screw clamp terminals 1 cable(s) 0.25…0.5 mm²flexible with cable end Screw clamp terminals 1 cable(s) 0.25…1 mm²flexible with cable end Screw clamp terminals 2 cable(s) 0.14…0.5 mm²rigid without cable end Screw clamp terminals 2 cable(s) 0.14…0.75 mm²flexible without cable end Screw clamp terminals 2 cable(s) 0.25…0.34 mm²flexible with cable end Screw clamp terminals 2 cable(s) 0.5 mm²flexible with cable end |
Associated cable type | AWG 26...AWG 16 |
Tightening torque | 0.2…0.25 N.m2.5 mm |
Standards | DR 303-2 CIADS-301 V4.02 |
---|---|
Ambient air temperature for operation | -25…55 °C |
IP degree of protection | IP20 conforming to IEC 60529 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.900 cm |
Package 1 Width | 4.900 cm |
Package 1 Length | 11.300 cm |
Package 1 Weight | 104.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 35 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.923 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
E383808a-7832-4e0a-8697-e499929809d4
REACh Regulation
Halogen-free status
Halogen free plastic parts product
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.