
Roll over image to zoom in

LV426946
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a front cover spare part for three poles Compact NSXm. The protection degree of the product is IP 40 according to IEC 60529 standard.
Product or component type | Front cover |
---|---|
Accessory / separate part category | Insulation accessory |
Range compatibility | ComPact ComPact NSXm |
Poles description | 3P |
Cut-out dimensions | 45 X 81 mm |
---|---|
Accessory / separate part category | Spare parts for ComPact NSXm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 6.000 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 31.900 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 50 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.060 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
76772b98-e0f6-4336-8584-6acb659b3350
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.