
Roll over image to zoom in

LV426990
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a set of 6 torque limiting breakaway bits for 3 poles Compact NSXm and PowerPact B devices. They are used to tighten at the right torque Everlink connectors, compression lugs or busbar power connections. These breakaway bits are coloured in green to indicate that the limiting torque is 9 N.m.
Range | PowerPact |
---|---|
Range of product | ComPact NSXm |
Product or component type | Torque limiting breakaway bit |
Accessory / separate part category | Installation accessory |
Range compatibility | ComPact ComPact NSXm PowerPact PowerPact B TeSys TeSys GV3 TeSys TeSys GV4 TeSys TeSys BV4 |
Quantity per set | Set of 6 |
Colour tint | Green |
tightening torque | 9 N.m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.5 cm |
Package 1 Width | 5.5 cm |
Package 1 Length | 7.0 cm |
Package 1 Weight | 69.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 120 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 8.28 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Halogen-free status
Halogen free plastic parts product
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.