
Roll over image to zoom in

1 videos
LV429371T
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This is a padlocking system for fixed Compact NSX 100/160/250 devices. It allows to lock the device in the open position (OFF) or closed position (ON). The padlocking system can receive up to 3 padlocks (shackle diameter from 5mm to 8mm, not supplied). Locking in the OFF position guarantees isolation as per IEC 61947-2.
Device short name | locking for 1 to 3 padlocks |
---|---|
Product or component type | Padlocking device |
Range compatibility | ComPacT ComPacT NSX100 ComPacT ComPacT NSX160 ComPacT ComPacT NSX250 ComPacT Compact NSX100 DC ComPacT Compact NSX160 DC ComPacT Compact NSX250 DC |
Mounting mode | Fixed |
Keylock destination | Toggle |
---|---|
Key locking position | In front |
Locking options description | Fixed Locks On or Off Without keylocks |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 10.000 cm |
Package 1 Length | 16.000 cm |
Package 1 Weight | 57.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 80 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.040 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.