Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.
0
Wireless indication auxiliary contact, ComPacT NSXm, circuit breaker status OF/SD

LV429453

Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
This is a wireless auxiliary contact that provides remote indications of the circuit breaker status. It is used on ComPacT NSXm new generation. This wireless auxiliary contact provides OF information (ON/OFF), that indicates the position of the circuit breaker power contacts. It provides SDE information (fault trip indication), that indicates that the circuit breaker as tripped due to an electrical fault (overload, short-circuit, ground fault, earth fault). This wireless auxiliary contact works with Zigbee wireless communication protocol (IEEE 802.15.4) within the frequency range 2405-2480MHz . It is a plug & play technology for clear connection status. This wireless auxiliary contact is placed in the same position as the wired version. A LED light is integrated and gives an indication in case of tripping. Communication architecture is fully EcoStruxure Power validated, with any application.
Specifications
arrow2_down
Main
Product or component typeWireless indication auxiliary
Device short nameOF
SD
Device applicationBreaker status monitoring
Range compatibilityComPacT ComPacT NSXm
Local signallingON/OFF indication for open/close
Trip indicator for relay trip indicator
Fault trip for electrical fault
Fault typeGeneral electric fault
Connectivity to devicesZigBee device
Communication network typeZigBee IEEE 802.15.4 (2405…2480 MHz)
Complementary
Mounting modeClip-on
Body materialPlastic
status LEDWith
Power supply typeBattery
Battery life5 year(s)
[Uimp] rated impulse withstand voltage8 kV
Mechanical durability50000 cycles
StandardsEN/IEC 60947
UL 489
Environment
IP degree of protectionIP4X conforming to IEC 60529
Ambient air temperature for operation-25…70 °C
Ambient air temperature for storage-25…85 °C
Relative humidity95 % at 55 °C
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height3.700 cm
Package 1 Width6.000 cm
Package 1 Length8.000 cm
Package 1 Weight37.000 g
Unit Type of Package 2S02
Number of Units in Package 262
Package 2 Height15.000 cm
Package 2 Width30.000 cm
Package 2 Length40.000 cm
Package 2 Weight2.680 kg
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental footprint
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Contact Support
  • Find our Offices
  • Need help? Start here
  • Where to buy
  • Careers
  • Company Profile
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Data Privacy
  • Cookies Policy
  • Terms of use
  • Change your cookie settings