

LV432413
Discontinued on:20 Nov 2023
Recommended replacement(s)
This is a 3 poles basic frame for Compact NSX400F. Compact NSX is designed to optimize space and breaking capacity for all standard and specific applications. This basic frame comes without trip unit, and is compatible with any type of trip unit which has to be ordered separately The breaking capacity Icu is 36kA at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz (limited to 440VAC 50/60Hz if there is an earth-leakage protection). It can be equipped with a variety of optional functions and accessories. The dimensions are 140mm x 255mm x 110mm. It ensures compliance with international standards (IEC 60947), CCC, EAC and marine specifications. Compact NSX400F is part of Schneider Electric EcoStruxure Power architecture.
Range | ComPact |
---|---|
Range of product | ComPact NSX400...630 |
Device short name | NSX400F |
Product or component type | Basic frame |
Device application | Distribution |
Circuit breaker name | Compact NSX400F |
Number of poles | 3P |
[In] rated current | 400 A at 40 °C |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Network type | AC |
Network frequency | 50/60 Hz |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Utilisation category | Category A |
[Icu] rated ultimate short-circuit breaking capacity | 85 kA at 240 V AC 50/60 Hz conforming to UL 508 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 35 kA at 480 V AC 50/60 Hz conforming to UL 508 20 kA at 600 V AC 50/60 Hz conforming to UL 508 20 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Performance level | F 36 kA 415 V AC |
Control type | Toggle |
Mounting mode | Fixed |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
[Ics] rated service short-circuit breaking capacity | 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical durability | 15000 cycles conforming to IEC 60947-2 |
Electrical durability | 12000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2 3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2 6000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2 |
Mounting support | Backplate |
Upside connection | Front |
Downside connection | Front |
Connection pitch | 45 mm |
Protection type | Without protection |
Width (W) | 140 mm |
Height (H) | 255 mm |
Depth (D) | 110 mm |
Standards | EN/IEC 60947-2 UL 508 |
---|---|
Product certifications | UL CSA |
Pollution degree | 3 conforming to IEC 60664-1 |
IP degree of protection | IP40 conforming to IEC 60529 |
IK degree of protection | IK07 conforming to IEC 62262 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.000 cm |
Package 1 Width | 15.500 cm |
Package 1 Length | 29.000 cm |
Package 1 Weight | 4.400 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 36 |
Package 2 Height | 42.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 174.000 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Compliant with Exemptions
SCIP Number
F39f3e32-d9d5-4ce0-a6db-6568e926c730
Use Again
End of life manual availability
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
LV432413 is replaced by: