
Roll over image to zoom in

LV432513
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a torque limiting screws for 3 or 4 poles Compact NSX 100/160/250. This accessory may be used to tighten at the right torque compression lug or busbar power connections. This torque limiting screw is sold by set of 12 parts.
Range | ComPact |
---|---|
Range of product | ComPact NSX400...630 ComPact NSX400...630 DC |
Product or component type | Torque limiting breakaway bit |
Accessory / separate part category | Installation accessory |
Range compatibility | ComPact ComPact NSX400 ComPact ComPact NSX630 ComPact Compact NSX400 DC ComPact Compact NSX630 DC |
Poles description | 4P 3P |
Quantity per set | Set of 12 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.0 cm |
Package 1 Width | 10.0 cm |
Package 1 Length | 12.0 cm |
Package 1 Weight | 195.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 50 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 10.237 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.