
Roll over image to zoom in

1 videos
LV432614T
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a mechanical interlocking system for two ComPacT NSX 400/630 devices with toggles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm). Two identical interlocking systems can be used to interlock three devices installed side by side.
Product or component type | Mechanical interlock |
---|---|
Accessory / separate part category | Interlocking accessory |
Range compatibility | ComPacT ComPacT NSX ComPact ComPacT NSX DC |
Mounting mode | Fixed |
Source-changeover interlock | Mechanical interlocking |
---|---|
Control type | Toggle |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4 cm |
Package 1 Width | 12 cm |
Package 1 Length | 20 cm |
Package 1 Weight | 378 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 20 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 8.026 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5cb8a92f-1cd8-41f6-bc5d-128c3c8ee24c
REACh Regulation
Halogen-free status
Halogen free plastic parts product
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.