Roll over image to zoom in

1 videos
LV434002
Environmental Data
Total lifecycle Carbon footprint
121
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This IFE switchboard server is an Ethernet interface module, and it is part of EnerlinX communication system. It provides an Ethernet access to one or several Masterpact, Compact or PowerPact circuit breakers. It incorporates a Modbus gateway. The data flow is 10/100 Mbps for a simple daisy chain connection. It is equipped on the top with one 24VDC screw clamp terminal block and 2xRJ45 sockets for Ethernet network connection. It is equipped on the bottom with two RJ45 sockets for ULP internal network connection (Universal Logic Plug). The IFE switchboard server is a DIN rail mounting device and its dimensions are 72mm x 105mm x 71mm. The protection degree is IP4x on the front face and IP2x on the connectors. The IFE switchboard server is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The IFE switchboard server firmware can be updated using EcoStruxure Power Commission software.
Range of product | ComPact NSX100...250 ComPact NSX400...630 ComPact NS630b...1600 ComPact NS1600b...3200 |
---|---|
Device short name | IFE |
Product or component type | Interface module |
Range compatibility | Masterpact MasterPact MTZ Masterpact MasterPact NT Masterpact MasterPact NW ComPact ComPact NSX ComPact ComPact NS630b...1600 ComPact ComPact NS1600b...3200 PowerPact PowerPact J PowerPact PowerPact L PowerPact PowerPact H PowerPact PowerPact P PowerPact PowerPact R |
Communication network type | Ethernet, Modbus TCP/IP, HTTP, FTP, SMTP, NTP, SNMP10/100 Mbit/s on 2-port RJ45 Universal Logic Plug on 2-port RJ45 Modbus TCP/IP, Modbus TCP master9.6...38.4 kbauds |
---|---|
Communication gateway | Ethernet TCP/IP to Modbus |
Web server | Embedded HTTP server |
Mounting mode | By clips |
Mounting support | 35 mm DIN rail |
Control type | By software |
[Us] rated supply voltage | 24 V DC - 20...10 % |
Maximum supply current | 3 A |
Current consumption | 120 mA |
Connections - terminals | RJ45 connector |
Product certifications | CE GOST cULus FCC |
Standards | IEC 60947-6-2 UL 508 UL 60950 IEC 60950 |
Height | 105 mm |
Width | 72 mm |
Depth | 71 mm |
Net weight | 182.5 g |
Accessory / separate part category | Spare part for Compact NS630b...1600 Spare part for Compact NS1600b...3200 |
IP degree of protection | Connectors: IP2X Other parts: IP3x Front panel: IP4X |
---|---|
Relative humidity | 5…85 % |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | -20…70 °C |
Pollution degree | 3 |
Flame retardance | V0 conforming to UL 94 V0 conforming to IEC 60947-1 V0 conforming to IEC 60695-2-11 |
Shock resistance | 1000 m/s² |
Vibration frequency | 5…8.4 Hz |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.100 cm |
Package 1 Width | 7.200 cm |
Package 1 Length | 10.500 cm |
Package 1 Weight | 257.700 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 24 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.609 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
121
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
85cf87a9-f02c-4835-a3e1-cdf0007ece66
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.