Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.
0
Enerlin'X I/O application module

LV434063

Environmental Data
Total lifecycle Carbon footprint
38
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
This I/O module is an Input/Output application module and it is part of EnerlinX communication system. This I/O module is compatible with Masterpact, Compact and PowerPact devices. It is used for protection, circuit breaker control, motor control, energy management and monitoring applications. It provides six digital inputs, three digital outputs and one analog input. It is equipped on the top with one 24VDC screw clamp terminal block and one terminal block for the 6 digital inputs. There are two RJ45 sockets on the bottom for ULP, and 4 terminal blocks for the digital outputs and analog input. The I/O module is a DIN rail mounting device and its dimensions are 72mm x 116mm x 71mm. The protection degree is IP4x on the front face and IP2x on the connectors. The I/O module is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The I/O module can be configured and updated (firmware) using EcoStruxure Power Commission software.
Specifications
arrow2_down
Main
Device short nameI/O
Product or component typeI/O module
Range compatibilityMasterpact MasterPact MTZ
Masterpact MasterPact NT
Masterpact MasterPact NW
ComPact ComPact NSX
ComPact ComPact NS630b...1600
ComPact ComPact NS1600b...3200
PowerPact PowerPact J
PowerPact PowerPact L
PowerPact PowerPact H
PowerPact PowerPact P
PowerPact PowerPact R
Product nameEnerlin'X IO
Complementary
Communication network typeUniversal Logic Plug on 2 RJ45 connectors
[Us] rated supply voltage24 V DC - 20...10 %
Current consumption165 mA
Electromagnetic compatibilityElectrostatic discharge immunity test conforming to EN/IEC 61000-4-2
Immunity to radiated fields 10 V/m conforming to EN/IEC 61000-4-3
Surge immunity test conforming to EN/IEC 61000-4-5
Number of inputs6 digital
1 analog
Input typeDigital at state 1: 19.8…25.2 V - DC - 6.1…8.8 mA
Digital at state 0: 0…19.8 V - DC - 0 mA
Number of outputs3 digital
Output typeDigital: 250 V - AC - 5 A
Cable length10 m
Mounting modeBy clips
Mounting support35 mm DIN rail
Control typeBy software
Time delay0...20 s
Vibration frequency5…8.4 Hz
Connections - terminalsScrew terminal block
Product certificationsFCC
GOST
CE
cULus
StandardsIEC 60947-6-2
UL 60950
IEC 60950
UL 508
Depth70.6 mm
Height116 mm
Width71.7 mm
Net weight229.5 g
Environment
Relative humidity5…85 %
IP degree of protectionIP2X connectors:
IP4X front panel:
IP3x other parts:
Ambient air temperature for operation-20…70 °C
Ambient air temperature for storage-40…85 °C
Pollution degree3
Flame retardanceV0 conforming to UL
Shock resistance1000 m/s²
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height9.000 cm
Package 1 Width8.800 cm
Package 1 Length12.500 cm
Package 1 Weight271.000 g
Unit Type of Package 2S03
Number of Units in Package 224
Package 2 Height30.000 cm
Package 2 Width30.000 cm
Package 2 Length40.000 cm
Package 2 Weight7.235 kg
Unit Type of Package 3P06
Number of Units in Package 3192
Package 3 Height75.000 cm
Package 3 Width60.000 cm
Package 3 Length80.000 cm
Package 3 Weight71.228 kg
Contractual warranty
Warranty18 months
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental footprint
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Contact Support
  • Find our Offices
  • Need help? Start here
  • Where to buy
  • Careers
  • Company Profile
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Data Privacy
  • Cookies Policy
  • Terms of use
  • Change your cookie settings