
Roll over image to zoom in




+ 2
4 videos
LV510307
Environmental Data
Total lifecycle Carbon footprint
487
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
51
Take-back
No
EasyPact CVS100B is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds a 100A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. EasyPact CVS100B is compliant with international standards (IEC 60947, CCC, EAC). It can be installed in class II insulation switchboards as it is a class II front face device (IEC 60664-1).
Range | EasyPact |
---|---|
Range of product | EasyPact CVS100...250 |
Product name | EasyPact CVS |
Device short name | CVS100B |
Product or component type | Circuit breaker |
Device application | Distribution |
Poles description | 3P |
Protected poles description | 3D |
Earth leakage protection (Vigi add on) | Without |
[In] rated current | 100 A at 40 °C |
Network type | AC |
Utilisation category | Category A |
[Icu] Breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Trip unit name | TM-D |
Trip unit technology | Thermal-magnetic |
Trip unit rating | 100 A at 40 °C |
Protection type | Short-circuit protection (magnetic) Overload protection (thermal) |
[Uimp] rated impulse withstand voltage | 8 kV conforming to EN/IEC 60947-2 |
---|---|
Network frequency | 50/60 Hz |
Breaking capacity code | B |
[Ics] rated service breaking capacity | 15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Mechanical durability | 30000 cycles |
Electrical durability | 12000 cycles 415 V In conforming to IEC 60947-2 |
Control type | Toggle |
Thermal protection adjustment range | 70…100 A |
Long time pick-up adjustment type Ir | Adjustable |
Long time pick-up adjustment range | 0.7...1 x In |
Long time delay adjustment type | Fixed |
Instantaneous pick-up adjustment type Ii | Fixed |
Instantaneous pick-up adjustment range | 800 A |
Contact position indicator | Yes |
Mounting support | Backplate |
Mounting mode | Fixed |
Upside connection | Front |
Downside connection | Front |
Connections - terminals | Screw connection |
Connection pitch | 35 mm |
Compatibility code | CVS100 |
Width | 105 mm |
Depth | 86 mm |
Height | 161 mm |
Net weight | 1.5 kg |
Standards | EN 60947-2 IEC 60947-2 |
---|---|
Product certifications | GOST IEC |
Electrical shock protection class | Class II |
Pollution degree | 3 conforming to IEC 60664-1 |
IP degree of protection | IP40 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -50…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.000 cm |
Package 1 Width | 13.400 cm |
Package 1 Length | 19.000 cm |
Package 1 Weight | 1.680 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 7 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 12.360 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
487
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No, we have minimized the use of plastic in the packaging in compliance with regulations and considering quality and safety standards
Compliant with Exemptions
SCIP Number
49bf38c5-56a0-475d-90bd-a88ef3d2ace2
REACh Regulation
Use Again
Recyclability potential, in %
51
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.