
Roll over image to zoom in

LV847215
Poles description:
[In] rated current:
Breaking capacity:
Environmental Data
Total lifecycle Carbon footprint
921
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | MasterPacT |
---|---|
Product name | MasterPact MTZ1 |
Device short name | MTZ1 08 H1 |
Product or component type | Circuit breaker |
Device application | Power distribution protection |
Poles description | 4P |
Neutral position | Left |
Control unit | Without control unit |
Product compatibility | control unit MicroLogic 2.0 X control unit MicroLogic 5.0 X control unit MicroLogic 6.0 X control unit MicroLogic 7.0 X control unit MicroLogic 2.0 Xi control unit MicroLogic 5.0 Xi control unit MicroLogic 6.0 Xi control unit MicroLogic 7.0 Xi |
[In] rated current | 800 A at 40 °C |
Performance type | H1 42 kA 415 V AC |
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
Suitability for isolation | Yes conforming to EN/IEC 60947-2 |
Selectivity category | Category B |
Control type | Push-button |
Mounting mode | Drawout |
[Icu] rated ultimate short-circuit breaking capacity | 42 kA at 220/415 V AC 50/60 Hz 42 kA at 440 V AC 50/60 Hz 42 kA at 500/525 V AC 50/60 Hz 42 kA at 660/690 V AC 50/60 Hz |
---|---|
[Ics] rated service breaking capacity | 42 kA at 220/415 V AC 50/60 Hz 42 kA at 440 V AC 50/60 Hz 42 kA at 500/525 V AC 50/60 Hz 42 kA at 660/690 V AC 50/60 Hz |
[Icw] rated short-time withstand current | 42 kA 0.5 s 42 kA 1 s 24 kA 3 s |
[Icm] rated short-circuit making capacity | 88 kA 220/415 V AC at 50/60 Hz 88 kA 440 V AC at 50/60 Hz 88 kA 500/525 V AC at 50/60 Hz 88 kA 660/690 V AC at 50/60 Hz |
Sensor rating | 400 A 630 A 800 A |
[Ui] rated insulation voltage | 1000 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 12 kV |
Power dissipation in W | 90 W |
Maximum breaking time | 25 ms |
Maximum closing response time | 50 ms |
Mounting support | Rails Base plate |
Upside connection | Front Rear |
Downside connection | Front Rear |
Connection pitch | 70 mm |
Mechanical durability | 12500 cycles with periodic preventive maintenance |
Electrical durability | 3000 cycles 690 V AC 50/60 Hz conforming to EN/IEC 60947-2 6000 cycles 440 V AC 50/60 Hz conforming to EN/IEC 60947-2 AC-23A: 3000 cycles 690 V AC 50/60 Hz conforming to EN/IEC 60947-3 AC-23A: 6000 cycles 440 V AC 50/60 Hz conforming to EN/IEC 60947-3 AC-3: 6000 cycles 440 V AC 50/60 Hz conforming to EN/IEC 60947-3 |
Height | Drawout circuit breaker with chassis: 322 mm Drawout circuit breaker without chassis: 259.5 mm |
Width | Drawout circuit breaker with chassis: 358 mm Drawout circuit breaker without chassis: 306.5 mm |
Depth | Drawout circuit breaker with chassis: 291 mm Drawout circuit breaker without chassis: 207.5 mm |
Net weight | 39 kg |
Standards | EN/IEC 60947-1 EN/IEC 60947-2 EN/IEC 60947-2 Annex H IEC 61557-12 |
Product certifications | CE IECEE CB Scheme |
IP degree of protection | IP30 conforming to EN 60529 |
---|---|
Pollution degree | 3 conforming to IEC 60947-1 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | 0...2000 m without derating 2000...5000 m with derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 40.0 cm |
Package 1 Width | 40.0 cm |
Package 1 Length | 30.0 cm |
Package 1 Weight | 17.828 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
921
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No, we have minimized the use of plastic in the packaging in compliance with regulations and considering quality and safety standards
Compliant with Exemptions
SCIP Number
44ce05ea-25e9-435c-886d-b1162ae4666b
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
No
Silicone-free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.