
Roll over image to zoom in


LV847962SP
Environmental Data
Total lifecycle Carbon footprint
124
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
98
Take-back
No
Range | MasterPact |
---|---|
type of accessory | Connection accessory |
Product or component type | Front connection |
Poles description | 3P |
Product compatibility | MasterPact MTZ2 20-32 H1 MasterPact MTZ2 20-32 N2 MasterPact MTZ2 20-32 H2 MasterPact MTZ2 20-32 L1 MasterPact MTZ2 20-32 N1 |
---|---|
Mounting mode | Drawout |
connection accesibility | Front |
position on device | Downside Upside |
Connection pitch | 115 mm |
Provided equipment | 1 instruction sheet |
Offer type | Spare part |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.000 cm |
Package 1 Width | 17.600 cm |
Package 1 Length | 26.300 cm |
Package 1 Weight | 7.806 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 2 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 15.612 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
124
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
98
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.