
Roll over image to zoom in

2 videos
LX1G4QLSEA
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
It is a 200-500V AC/DC control module for 4 poles TeSys Giga 115-225 contactor (advanced version). Coil designed for less energy consumption and wider voltage band-width, connection by spring terminal. It allows contactor operation with high AC-3 operating rates until 600 cycles/hour and environments until 60°C. Control module has connectors for connecting the coil control A1, A2 circuit & PLC output control, pole status and diagnostic signaling circuits. Local and Remote Contact Wear Diagnosis (CWD) as standard function, continuous monitoring with healthy and alarm indicators. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It is accessible from the front and maintained with very low down times. Unique QR code provides quick access to complete product data.
Range | TeSys |
---|---|
Product or component type | Contactor coil |
Device short name | LX1G |
Poles description | 4P |
Range compatibility | TeSys G LX1G contactor coil |
Product compatibility | LC1G115...225 |
[Uc] control circuit voltage | 200...500 V AC/DC 50/60 Hz |
Operating time | 20...35 ms opening 40...55 ms closing |
Mechanical durability | 5 Mcycles |
Maximum operating rate | 600 cyc/mn 60 °C |
Coil technology | Built-in bidirectional peak limiting |
---|---|
Control circuit voltage limits | Operational: 0.8...1.1 Uc (at 60 °C) Drop-out: 0...0.45 Uc (at 60 °C) |
Connections - terminals | Control circuit: push-in termination 1 cable(s) 0.2…2.5 mm² solid stranded without cable end sleeve AWG 26...AWG 12 Control circuit: push-in termination 1 cable(s) 0.25…2.5 mm² flexible with cable end sleeve AWG 24...AWG 14 Control circuit: push-in termination 2 cable(s) 0.5…1.0 mm² rigid or stranded with cable end sleeve AWG 20...AWG 18 |
Inrush power in VA | 255 VA at 480 V AC, 60 Hz |
Inrush power in W | 155.0 W DC |
Hold-in power consumption in VA | 13.4 VA at 480 V AC, 60 Hz |
Hold-in power consumption in W | 3.4 W for DC network |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Operating altitude | 3000 m without derating 5000 m with derating factor |
Electromagnetic compatibility | EMC immunity conforming to IEC 60947-4-1 Emission tests criteria A conforming to IEC 60947-4-1 Immunity to radiated radio-electrical interference - test level: 20 V/m conforming to EN/IEC 61000-4-3 Voltage dips and interruptions immunity test conforming to SEMI F47 |
Standards | EN/IEC 60947-4-1 UL 60947-4-1A CSA C22.2 No 60947-4-1 |
Pollution degree | 3 conforming to IEC 60947-1 |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -60…80 °C |
Permissible ambient air temperature around the device | -40…70 °C at Uc |
Height | 144.5 mm |
Width | 140.7 mm |
Depth | 94.0 mm |
Quantity per set | 1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 17.0 cm |
Package 1 Width | 22.0 cm |
Package 1 Length | 22.0 cm |
Package 1 Weight | 1.6 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 2 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.8 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.