
Roll over image to zoom in

METSECT5DH200
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This current transformer, tropicalised for busbar, has a line rated current of 2000 A and a secondary current rating of 5 A. This current transformer do have a 40 mm x 103 mm opening. Compatible with a single output for bar: 102 mm x 38 mm. Burden and accuracy class as follows: class 0.5 maximum power: 20 VA, class 1 maximum power: 25 VA.
Range | PowerLogic |
---|---|
Product name | CT |
Product or component type | Current transformer |
Secondary current | 5 A |
Accuracy class | Class 0.5 at 20 VA Class 1 at 25 VA |
[In] rated current | 2000 A |
Current transformer type | Tropicalised for busbar Solid core |
---|---|
Current transformer ratio | 2000/5 |
[Ith] conventional free air thermal current | 60 kA |
Dynamic withstand current | 2.5 Ith |
Maximum safety factor | 5 |
[Ue] rated operational voltage | < 720 V AC 50/60 Hz |
[Ui] rated insulation voltage | 3 kV |
Mounting mode | Insulated locking screw |
Mounting support | Busbar |
Width | Outside: 98 mm Inner: 40 mm |
Height | Outside: 129 mm Inner: 103 mm |
Depth | Frame : 40 mm Total : 75 mm |
Net weight | 0.656 kg |
[Uimp] rated impulse withstand voltage | 3 kV |
Electrical insulation class | Class B |
Opening of bars | 102 x 38 |
Sealing | With |
Standards | VDE 0414 IEC 61869-2 |
---|---|
Product certifications | CE |
IP degree of protection | IP20 |
Relative humidity | 0…95 % |
Ambient air temperature for operation | -25…50 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.6 cm |
Package 1 Width | 10.3 cm |
Package 1 Length | 13.8 cm |
Package 1 Weight | 652.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 12 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 8.311 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
76ef2415-e8df-41ac-934d-14936531e31b
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.