
Roll over image to zoom in

METSEPM2110
Environmental Data
Total lifecycle Carbon footprint
158
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
9
Take-back
No
This device is a panel mount or flush mount power meter with a 96mm by 96mm bezel size having 3 rows of bright red 4 digits 14.2 mm height LED display. The meter measures active energy as per accuracy class Class 1.0 complying to IEC 62053-21 standard with sampling rate of 64 samples per cycle. Able to measures all three vectors of power and energy such as Active, Apparent & Reactive beside Voltages, Current, Frequency and Power Factor. Plus the total Harmonic Distortion for both current and volrage on per phase basis. The meter will function in either 50Hz or 60Hz network frequency and accepts universal control power voltages ranging from 44 to 300 V Line to Neutral AC or DC voltages. Rated current for this meter is either 1A or 5A input. it supports up to 13 different types of wiring schemes under Single Phase, Two Phase or Three Phase configuration types. The range of measurement voltage between Phases is 35 to 480 V Line to Line AC at 45 to 65 Hz while it is 20 to 277 V between Line and Neutral. The meter also has one digital pulse output for any energy parameters congigurable to different energy scaling. Product dimensions are as follows: width 3.78 in (96 mm), depth 2.16 in (54 mm), height 3.78 in (96 mm) and product weight 10.58 oz (300 g).
Range | EasyLogic |
---|---|
Product name | EasyLogic PM2100 |
Product or component type | Power meter |
Device short name | PM2110 |
Device application | Power monitoring Sub billing |
---|---|
Power quality analysis | total harmonic distortion |
Type of measurement | Total current harmonic distortion THD (I) per phase Total voltage harmonic distortion THD (U) per phase Apparent energy total Active and reactive energy total Apparent power total Active and reactive power total Current average Voltage average Frequency average Power factor average |
Metering type | Peak demand power PM, QM, SM Apparent power S, S1, S2, S3 Current I, I1, I2, I3 Reactive power Q, Q1, Q2, Q3 Calculated neutral current Voltage U, U21, U32, U13, V, V1, V2, V3 Peak demand currents Unbalance current Demand power P, Q, S Active power P, P1, P2, P3 Active, reactive, apparent energy (signed, four quadrant) |
Accuracy class | Class 1 active energy conforming to IEC 62053-21 Class 1 reactive energy conforming to IEC 62053-24 |
Measurement accuracy | Apparent power +/- 1 % Active energy +/- 1 % Reactive energy +/- 1 % Active power +/- 1 % Voltage +/- 0.5 % Power factor +/- 0.01 Current +/- 0.5 % Frequency +/- 0.05 % |
Measurement current | 5…6000 mA |
Measurement voltage | 35…480 V AC 50/60 Hz between phases 20…277 V AC 50/60 Hz between phase and neutral 480…999000 V AC 50/60 Hz with external VT |
Frequency measurement range | 45…65 Hz |
[Us] rated supply voltage | 44...277 V AC 45...65 Hz +/- 10 % 44...277 V DC +/- 10 % |
Network frequency | 60 Hz 50 Hz |
Ride-through time | 100 ms 120 V AC typical 400 ms 230 V AC typical 50 ms 125 V DC typical |
[In] rated current | 5 A 1 A |
Maximum power consumption in VA | 6 VA at 277 V AC |
Maximum power consumption in W | 3.3 W (power lines (AC)) 2 W at 277 V (power lines (DC)) |
input impedance | Current (impedance <= 0.3 mOhm) Voltage (impedance > 5 MOhm) |
Tamperproof of settings | Protected by access code |
Display type | 7 segments LED |
Display colour | Red |
Messages display capacity | 3 fields of 4 characters |
Display digits | 12 digit(s) - 14.2 mm in height |
Demand intervals | Configurable from 1 to 60 min |
Information displayed | Demand current (past value) Demand current (present value) Demand power (past value) Demand power (present value) Voltage Current Frequency Energy consumption Harmonic distortion Power factor Active power Apparent power Reactive power Unbalanced in % |
Control type | 3 x button |
Local signalling | Red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh) Green LED: module operating (RUN) |
Number of inputs | 0 |
Number of outputs | 1 pulse |
POP parameter | Pulse: 20 ms (5...40 V DC, 20 mA max)1...9999000 pulse/ k_h (kWh, kVAh, kVARh) |
Impulse duration | 20 ms |
Communication port protocol | POP |
Sampling rate | 64 samples/cycle |
Cybersecurity | Enable/disable communication ports |
Communication service | Remote monitoring |
Product certifications | CE conforming to IEC 61010-1 CULus conforming to UL 61010-1 CULus conforming to CSA C22.2 No 61010-1 RCM EAC C-Tick |
Mounting mode | Clip-on |
Mounting position | Vertical |
Mounting support | Framework |
Provided equipment | 1 x installation guide |
Measurement category | Category III 480 V Category II 480…600 V |
Electrical insulation class | Double insulation Class II |
Flame retardance | V-0 conforming to UL 94 |
Connections - terminals | Current transformer: screw connection (bottom) 6 Voltage inputs: screw connection (top) 4 |
Material | Polycarbonate |
Width | 96 mm |
Depth | Total : 76.09 mm Embedded : 61.64 mm |
Height | 96 mm |
Net weight | 300 g |
Compatibility code | PM2110 |
service life | 7 year(s) |
---|---|
IP degree of protection | IP54 front: conforming to IEC 60529 IP30 body: conforming to IEC 60529 |
Relative humidity | 5…95 % at 50 °C |
Pollution degree | 2 |
Ambient air temperature for operation | -10…60 °C |
Ambient air temperature for storage | -25…70 °C |
Operating altitude | <= 2000 m |
Electromagnetic compatibility | Electrostatic discharge conforming to IEC 61000-4-2 Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 Surge immunity test conforming to IEC 61000-4-5 Conducted RF disturbances conforming to IEC 61000-4-6 Magnetic field at power frequency conforming to IEC 61000-4-8 Voltage dips and interruptions immunity test conforming to IEC 61000-4-11 Emission tests conforming to FCC part 15 class A |
Overvoltage category | III |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.000 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 12.400 cm |
Package 1 Weight | 402.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 18 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.841 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 144 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 71.228 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
158
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
408f3656-3c4a-4246-a1bc-3e783803af5e
REACh Regulation
Use Again
Recyclability potential, in %
9
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.