
Roll over image to zoom in

METSEPM3255
Environmental Data
Total lifecycle Carbon footprint
105
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
PM3255 DIN mount energy meter with a 128 by 96 pixel backlit, LCD display. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 32 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor, Apparent Power, Total Harmonic Distortion and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 277VAC, 173 to 480VAC and 100 to 300VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase, Single Phase and Neutral or Three Phase configurations. Direct measurement range is 50 to 570VAC, with an external VT 570 to 999000VAC. The range of measurement voltage between Phases is 80 to 570VAC at 45 to 65 Hz. Measurement range between Phase and Neutral is 50 to 330VAC at 45 to 65 Hz. Communication protocol is Modbus RTU and ASCII 2 wires with RS485 port support. Support for two digital input and two digital outputs. The meter offers 512kB of memory for event recording with up to 15 alarms with power and energy consumption logs. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.76in (70 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g).
Range | PowerLogic |
---|---|
Product name | PowerLogic PM3000 |
Product or component type | Power meter |
Device short name | PM3255 |
Market segment | Buildings small building cost management: billing: sub feeder Buildings medium building cost management: billing: sub feeder Buildings large building cost management: billing: sub feeder Buildings multi-site cost management: billing: sub feeder Data center cost management: billing: sub feeder Healthcare cost management: billing: sub feeder Industry cost management: billing: sub feeder Buildings small building cost management: cost allocation: sub feeder Buildings medium building cost management: cost allocation: sub feeder Buildings large building cost management: cost allocation: sub feeder Buildings multi-site cost management: cost allocation: sub feeder Data center cost management: cost allocation: sub feeder Healthcare cost management: cost allocation: sub feeder Industry cost management: cost allocation: sub feeder |
Power quality analysis | up to the 15th harmonic |
---|---|
Device application | Multi-tariff Power monitoring Sub billing |
Type of measurement | Active and reactive power Apparent power Current Voltage Energy Power factor Frequency Total current harmonic distortion THD (I) Total voltage harmonic distortion THD (U) |
supply voltage | 100...277 V AC 45...65 Hz 173...480 V AC 45...65 Hz 100...300 V DC |
Network frequency | 60 Hz 50 Hz |
[In] rated current | 5 A 1 A |
type of network | 3P 3P + N 1P + N |
Power consumption in VA | 5 VA |
Display type | Backlit LCD |
Display resolution | 128 x 96 pixels |
Sampling rate | 32 samples/cycle |
Measurement current | 0.02…1.2 A 0.05…6 A |
Analogue input type | Current 0...5 A Current 0...1 A |
Measurement voltage | 50…330 V AC 45...65 Hz direct 50…330 V AC 45...65 Hz phase to neutral 80…570 V AC 45...65 Hz direct 80…570 V AC 45...65 Hz phase to phase 570…999000 V AC 45...65 Hz with external VT |
Frequency measurement range | 45…65 Hz |
Number of inputs | 2 digital 0...4 mA 11...40 V DC |
Measurement accuracy | Current 0.3 % 0.5...6 A Current 0.5 % 0.1...1.2 A Voltage 0.3 % 50...330 V Voltage 0.3 % 80...570 V |
Accuracy class | Class 0.5S active energy conforming to IEC 62053-22 Class 1 active energy conforming to IEC 62053-21 Class 2 reactive energy conforming to IEC 62053-23 Class C active energy conforming to EN 50470-3 |
Number of outputs | 2 digital (static) |
Information displayed | Tariff (4) |
Communication port protocol | Modbus at 9.6...38.4 kbauds |
Communication port support | RS485 |
Data recording | Energy consumption logs 15 alarms Power logs Time stamping Min/max of instantaneous values |
Memory capacity | 512 KB |
Mounting mode | Clip-on |
Mounting support | DIN rail |
Standards | BS EN 61557-12 IEC 61557-12 EN 61557-12 BS EN 61326-1 IEC 61326-1 EN 61326-1 BS EN 62052-11 IEC 62052-11 EN 62052-11 BS EN 62053-21 IEC 62053-21 EN 62053-21 BS EN 62053-22 IEC 62053-22 EN 62052-22 BS EN 62053-23 IEC 62053-23 EN 62052-23 BS EN 61010-1 EN 61010-1 IEC 61010-1 UL 61010-1 BS EN 61010-2-30 IEC 61010-2-30 EN 61010-2-30 UL 61010-2-30 ANSI C12.20 |
Product certifications | CE conforming to IEC 61010-1 (safety) CE conforming to EN 61557-12 (power monitor) CE conforming to EN/IEC 61326-1 (EMC) UKCA conforming to BS EN 61010-1 (safety) UKCA conforming to BS EN 61557-12 (power monitor) UKCA conforming to BS EN 61326-1 (EMC) CULus conforming to EN 61010-1 (safety) CULus conforming to UL 61010-1 (safety) EAC (sub-meter) RCM |
Width | 90 mm |
Depth | 70 mm |
Height | 95 mm |
Net weight | 0.26 kg |
Market segment | Small commercial Residential |
Electromagnetic compatibility | Electrostatic discharge level 4 conforming to IEC 61000-4-2 Susceptibility to electromagnetic fields level 3 conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4 Surge immunity test level 4 conforming to IEC 61000-4-5 Conducted RF disturbances level 3 conforming to IEC 61000-4-6 Magnetic field at power frequency - test level: 0.5 mT conforming to IEC 61000-4-8 Conducted and radiated emissions class B conforming to EN 55022 |
---|---|
Overvoltage category | III |
IP degree of protection | IP40 front panel: conforming to IEC 60529 IP20 body: conforming to IEC 60529 |
Relative humidity | 5…95 % at 50 °C |
Pollution degree | 2 |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | < 3000 m |
Compatibility code | PM3255 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.400 cm |
Package 1 Width | 13.900 cm |
Package 1 Length | 14.000 cm |
Package 1 Weight | 422.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 16 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.036 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 384 |
Package 3 Height | 95.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 177.864 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
105
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
3255e6c8-2417-4c31-a11c-24ab24365eec
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.