
Roll over image to zoom in

METSEPM5111
Environmental Data
Total lifecycle Carbon footprint
182
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display and carries additional MID certification for revenue applications. The meter provides Class 0.5S accuracy per IEC 62053-22 standard and 64 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to 15th Harmonic. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 415 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 35 to 690 VAC at 47 to 63 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 47 to 63 Hz. Communication protocol is Modbus RTU and ASCII 2 wires with RS485 port support. The meter also has one digital pulse output and 33 configurable alarms. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 2.83 inches (72 millimetres), height 3.78 inches (96 millimetres) and product weight 13.4 onces (380 g).
Range | PowerLogic |
---|---|
Product name | PowerLogic PM5000 |
Device short name | PM5111 |
Product or component type | Power meter |
Power quality analysis | up to the 15th harmonic |
---|---|
Device application | Power monitoring |
Type of measurement | Current Voltage Frequency Power factor Energy Active and reactive power |
supply voltage | 90...450 V AC 45...65 Hz 100...300 V DC |
Network frequency | 50 Hz 60 Hz |
[In] rated current | 5 A 1 A |
type of network | 3P 1P + N 3P + N |
Maximum power consumption in VA | 11 VA at 415 V |
Ride-through time | 80 ms 120 V AC typical 100 ms 230 V AC typical 100 ms 415 V AC typical |
Display type | Monochrome graphic LCD |
Display resolution | 128 x 128 pixels |
Sampling rate | 64 samples/cycle |
Measurement current | 50…8500 mA |
Analogue input type | Voltage (impedance 5 MOhm) Current (impedance <= 0.3 mOhm) |
Measurement voltage | 35…760 V AC 45...65 Hz between phases 20…440 V AC 45...65 Hz between phase and neutral |
Frequency measurement range | 45…65 Hz |
Number of inputs | 0 |
Measurement accuracy | Active energy +/- 0.5 % Reactive energy +/- 2 % Active power +/- 0.5 % Apparent power +/- 0.5 % Frequency +/- 0.05 % Power factor +/- 0.5 Current +/- 0.5 % Voltage +/- 0.5 % Apparent energy +/- 0.5 % Reactive power +/- 2 % |
Accuracy class | Class 0.5S active energy conforming to IEC 62053-22 |
Number of outputs | 1 digital |
Communication port protocol | Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds even/odd or none - 2 wires, insulation 2500 V JBUS |
Communication port support | RS485 |
Data recording | Time stamping Min/max of instantaneous values |
Connections - terminals | Voltage circuit: screw terminal block4 Control circuit: screw terminal block2 Current transformer: screw terminal block6 Input/output circuit: screw terminal block6 RS485 link: screw terminal block4 |
Mounting mode | Flush-mounted |
Mounting support | Framework |
Standards | IEC 61557-12:2015 EN 50470-1 UL 61010-1 IEC 62053-24 IEC 60529 EN 50470-3 IEC 62053-22:2020 IEC 62053-23:2020 IEC 62052-11:2020 IEC 62052-31:2015 |
Product certifications | CE conforming to IEC 61010-1 CULus conforming to UL 61010-1 MID conforming to EN 50470-1 MID conforming to EN 50470-3 |
Width | 96 mm |
Depth | 72 mm |
Height | 96 mm |
Net weight | 380 g |
Electromagnetic compatibility | Surge immunity test class A conforming to IEC 61000-4-5 Voltage dips and interruptions immunity test level 4 conforming to IEC 61000-4-11 Limits for harmonic current emissions class A conforming to IEC 61000-3-2 Electrostatic discharge level 4 conforming to IEC 61000-4-2 Conducted RF disturbances level 3 conforming to IEC 61000-4-6 Magnetic field at power frequency level 4 conforming to IEC 61000-4-8 Conducted and radiated emissions class B conforming to EN 55022 Immunity to conducted disturbances - test level: 150 kHz...80 MHz conforming to IEC 61000-4-6 Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 Surge immunity test conforming to IEC 61000-4-5 Voltage dips and interruptions immunity test conforming to IEC 61000-4-11 Limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3 Conducted RF disturbances conforming to IEC 61000-4-6 Immunity to impulse waves conforming to IEC 61000-4-12 |
---|---|
IP degree of protection | IP54 display: conforming to IEC 60529 IP30 rear: conforming to IEC 60529 |
Relative humidity | 5…95 % at 50 °C non-condensing |
Pollution degree | 2 |
Ambient air temperature for operation | -25…70 °C meter -20…70 °C display -25…-20 °C (with reduced performance) display |
Ambient air temperature for storage | -40…85 °C |
Operating altitude | 2000 m CAT III 3000 m CAT II |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.500 cm |
Package 1 Width | 12.600 cm |
Package 1 Length | 12.600 cm |
Package 1 Weight | 486.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 12 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.430 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 96 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 61.820 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
182
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
09f9c02c-a5ad-476f-b13d-697d47d8137c
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Explore more items
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.